Thermal Printheads / for POS Terminals - KD3002-DF10A

By adopting a unique heating element structure that supports high-speed printing, clear print quality can be obtained even at high-speed printing. This series achieves high-quality printing on various media. Ideal for Smart POS printers that support high-speed printing, ECR printers, and small label printers such as cardboard labels.

Buy Sample Contact Us Data Sheet
Buy Sample Contact Us Data Sheet
Part Number | KD3002-DF10A
Status | Active
Package |
Unit Quantity |
Minimum Package Quantity |
Packing Type |
RoHS | Yes

Specifications:

Print width[mm]

54.208

Resolutions[dpi]

300

Resistance variation[Ω]

1000.0

Logic voltage[V]

3.13 to 5.25

Number of dot[dots]

640

Platen diameter(Max.)[mm]

18.0

Print speed[mm/s]

200

Supply voltage[V]

24

Connector type

Wire Cable

Heat sink

Yes

Abrasion life[km]

100

Pulse life[million pulses]

100

Features:

N/A