Thermal Printhead for Mobile Printers - KA2003-D05N20A

In addition to the 7.2V drive industry standard type that matches Li-ion battery drive, the lineup includes a 3.6V drive energy-saving type and a 12V drive high-speed printing type. A thermal print head that supports a variety of sets. It is ideal for mobile printers with low voltage and strict current capacity restrictions, EFT-POS terminals with high demands for small size and energy savings, receipt printers, and small label printers.

Buy Sample Contact Us Data Sheet
Buy Sample Contact Us Data Sheet
Part Number | KA2003-D05N20A
Status | Active
Package |
Unit Quantity |
Minimum Package Quantity |
Packing Type |
RoHS | Yes

Specifications:

Print width[mm]

72.0

Resolutions[dpi]

203

Resistance variation[Ω]

210.0

Logic voltage[V]

2.70 to 5.25

Number of dot[dots]

576

Platen diameter(Max.)[mm]

14.0

Print speed[mm/s]

100

Supply voltage[V]

12

Heat sink

No

Abrasion life[km]

50

Pulse life[million pulses]

50

Features:

N/A