Obsolete
KA2003-BE51A
For Mobile Printers series
KA2003-BE51A
Obsolete
KA2003-BE51A
For Mobile Printers series
Production has already been terminated. Not available for sales.
Product Detail
Specifications:
Print width[mm]
72
Resolutions[dpi]
203
Resistance variation[Ω]
176
Logic voltage[V]
2.70 to 5.25
Number of dot[dots]
576
Platen diameter(Max.)[mm]
14
Print speed[mm/s]
100
Supply voltage[V]
7.2
Connector type
Flat Cable
Heat sink
No
Abrasion life[km]
50
Pulse life[million pulses]
100
Features:
N/A