Rohm Breadcrumb

Rohm Productdetail

For Mobile Printers series - KA2002-BE13A

This series implement world-class energy-saving measures and is most suitable for mobile printers. In addition, Leading-edge LSI mounting technology contributes to a more compact and lightweight printer. Ideal for mobile printers, with low voltage and current capacity limitations, and EFT-POS terminals or compact label printers, where small size and low energy consumption are important requirements.

Part Number | KA2002-BE13A
Status | Active
Package |
Unit Quantity |
Minimum Package Quantity |
Packing Type |
RoHS | Yes

Specifications:

Print width[mm]

48.0

Resolutions[dpi]

203

Resistance variation[Ω]

176.0

Logic voltage[V]

2.70 to 5.25

Number of dot[dots]

384

Platen diameter(Max.)[mm]

14.0

Print speed[mm/s]

100

Supply voltage[V]

7.2

Connector type

FFC

Heat sink

No

Abrasion life[km]

50

Pulse life[million pulses]

100

Features:

N/A