KA2002-B05B70A
Thermal Printhead for Mobile Printers
KA2002-B05B70A
KA2002-B05B70A
Thermal Printhead for Mobile Printers
In addition to the 7.2V drive industry standard type that matches Li-ion battery drive, the lineup includes a 3.6V drive energy-saving type and a 12V drive high-speed printing type. A thermal print head that supports a variety of sets. It is ideal for mobile printers with low voltage and strict current capacity restrictions, EFT-POS terminals with high demands for small size and energy savings, receipt printers, and small label printers.
Data Sheet
Sample
Product Detail
Part Number | KA2002-B05B70A
Status |
Recommended
Package |
Unit Quantity |
Minimum Package Quantity |
RoHS |
Yes
Specifications:
Print width[mm]
48
Resolutions[dpi]
203
Resistance variation[Ω]
176
Logic voltage[V]
2.70 to 5.25
Number of dot[dots]
384
Platen diameter(Max.)[mm]
8
Print speed[mm/s]
100
Supply voltage[V]
7.2
Heat sink
No
Abrasion life[km]
50
Pulse life[million pulses]
100
Features:
N/A