Thermal Printhead for Label Writers - KA2001-B05N30A

ROHM's unique structure contributes to making printers smaller and lighter. A thick film structure with high contactability to the label, high corrosion resistance and excellent reliability, and a heat generating structure with excellent energy efficiency Ideal for label writers that issue labels for organizing and wrapping.

Buy Sample Contact Us Data Sheet
Buy Sample Contact Us Data Sheet
Part Number | KA2001-B05N30A
Status | Active
Package |
Unit Quantity |
Minimum Package Quantity |
Packing Type |
RoHS | Yes

Specifications:

Print width[mm]

24.0

Resolutions[dpi]

203

Resistance variation[Ω]

123.0

Logic voltage[V]

2.70 to 5.25

Number of dot[dots]

192

Platen diameter(Max.)[mm]

14.0

Print speed[mm/s]

50

Supply voltage[V]

7.2

Heat sink

No

Abrasion life[km]

30

Pulse life[million pulses]

50

Features:

N/A