KD2008-CF10A
For Receipt, Label Printers : C series
KD2008-CF10A
KD2008-CF10A
For Receipt, Label Printers : C series
Adopting a heating element structure optimal for various printing speeds and media achieves both printing quality and energy saving. A thermal print head that supports high-level control by supporting a high-frequency clock. It is ideal for POS terminals used in a wide range of fields, receipt printing for ATMs, label printers, slot machines and lottery printers.
Data Sheet
Sample
Product Detail
Part Number | KD2008-CF10A
Status |
Recommended
Package |
Unit Quantity |
Minimum Package Quantity |
RoHS |
Yes
Product Longevity Program |
15 Years
Specifications:
Print width[mm]
216
Resolutions[dpi]
203
Resistance variation[Ω]
1000
Logic voltage[V]
3.13 to 5.25
Number of dot[dots]
1728
Platen diameter(Max.)[mm]
20
Print speed[mm/s]
100
Supply voltage[V]
24
Connector type
Wire Cable
Heat sink
Yes
Abrasion life[km]
50
Pulse life[million pulses]
50
Features:
N/A