Rohm Breadcrumb

Rohm Productdetail

For Receipt, Label Printers : C series - KD2004-CAFW00A

This is a versatile thermal printhead which consists of the most suitable heat element structure and power-saving small sized driver IC. Due to these features, the most suitable print quality and energy saving are achieved while saving space. A both-sides connector for wire cables is used for this head.

Part Number | KD2004-CAFW00A
Status | Active
Package |
Unit Quantity |
Minimum Package Quantity |
Packing Type |
RoHS | Yes

Specifications:

Print width[mm]

108.0

Resolutions[dpi]

203

Resistance variation[Ω]

800.0

Logic voltage[V]

3.13 to 5.25

Number of dot[dots]

864

Platen diameter(Max.)[mm]

14.0

Print speed[mm/s]

150

Supply voltage[V]

24

Connector type

Cable

Heat sink

Yes

Abrasion life[km]

150

Pulse life[million pulses]

100

Features:

N/A