For Receipt, Label Printers : C series - KD2002-CG11A

Adopting a heating element structure optimal for various printing speeds and media achieves both printing quality and energy saving. A thermal print head that supports high-level control by supporting a high-frequency clock. It is ideal for POS terminals used in a wide range of fields, receipt printing for ATMs, label printers, slot machines and lottery printers.

Buy Sample Contact Us Data Sheet
Buy Sample Contact Us Data Sheet
Part Number | KD2002-CG11A
Status | Active
Package |
Unit Quantity |
Minimum Package Quantity |
Packing Type |
RoHS | Yes

Specifications:

Print width[mm]

54.0

Resolutions[dpi]

203

Resistance variation[Ω]

800.0

Logic voltage[V]

3.13 to 5.25

Number of dot[dots]

432

Platen diameter(Max.)[mm]

20.0

Print speed[mm/s]

150

Supply voltage[V]

24

Connector type

Flat Cable

Heat sink

Yes

Abrasion life[km]

150

Pulse life[million pulses]

100

Features:

N/A