KA2008-AF10A
For Facsimiles : A series

This thermal printhead is suitable for A4 facsimile. The basic structure and performance that contribute to making printers smaller and lighter have long been supported as an industry standard. Widely used in facsimiles for home use and business use. It is also ideal for medical equipment such as electrocardiograms because of the cleanliness that no traces of dust are produced in the air.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | KA2008-AF10A
Status | Active
Package | KA2008-AF10A
Unit Quantity |
Minimum Package Quantity |
Packing Type |
RoHS | Yes

Specifications:

Print width[mm]

216.0

Resolutions[dpi]

203

Resistance variation[Ω]

3000.0

Logic voltage[V]

3.13 to 5.25

Number of dot[dots]

1728

Platen diameter(Max.)[mm]

14.0

Print speed[mm/s]

12.5

Supply voltage[V]

24

Connector type

Wire Cable

Heat sink

Yes

Abrasion life[km]

30

Pulse life[million pulses]

30

Features:

N/A

Design Resources

 

Documents

Application Note

  • Operation precautions