Printheads For Facsimiles
■Features
Thermal printhead suitable for A4 facsimile. The basic structure and performance that contribute to making printers smaller and lighter have long been supported as an industry standard.
■Applications
Widely used in facsimiles for home use and business use. It is also ideal for medical equipment such as electrocardiograms because of the cleanliness that no traces of dust are produced in the air.
Thermal printhead suitable for A4 facsimile. The basic structure and performance that contribute to making printers smaller and lighter have long been supported as an industry standard.
■Applications
Widely used in facsimiles for home use and business use. It is also ideal for medical equipment such as electrocardiograms because of the cleanliness that no traces of dust are produced in the air.
Loading...