For Large-sized, High-speed Label Printers with The Heat-history-control : DC72 series - KD3003-DC72A
These thermal printheads are ideal for barcode label printers for industrial equipment that require high print quality. This series can control the heat generation time of each heating element from the heat generation history. Ideal for barcode label printers used in assembly lines and distribution centers in factories that require 24-hour operation and continuous printing for a long time.
Specifications:
Print width[mm]
81.312
Resolutions[dpi]
300
Resistance variation[Ω]
1250.0
Logic voltage[V]
4.75 to 5.25
Number of dot[dots]
960
Platen diameter(Max.)[mm]
20.0
Print speed[mm/s]
200
Supply voltage[V]
24
Connector type
Wire Cable
Heat sink
Yes
Abrasion life[km]
150
Pulse life[million pulses]
100