KD2006-RQFW00A
Thermal Printhead for Large-sized, High-speed Label Printers with The Heat-historical-control
KD2006-RQFW00A
KD2006-RQFW00A
Thermal Printhead for Large-sized, High-speed Label Printers with The Heat-historical-control
These thermal printheads are ideal for barcode label printers for industrial equipment that require high print quality. This series can control the heat generation time of each heating element from the heat generation history. Ideal for barcode label printers used in assembly lines and distribution centers in factories that require 24-hour operation and continuous printing for a long time.
Data Sheet
Sample
Product Detail
Part Number | KD2006-RQFW00A
Status |
Recommended
Package |
Unit Quantity |
Minimum Package Quantity |
RoHS |
Yes
Product Longevity Program |
20 Years
Specifications:
Print width[mm]
168
Resolutions[dpi]
203
Resistance variation[Ω]
550
Logic voltage[V]
3.13 to 5.25
Number of dot[dots]
1344
Platen diameter(Max.)[mm]
20
Print speed[mm/s]
300
Supply voltage[V]
24
Connector type
Wire Cable
Heat sink
Yes
Abrasion life[km]
150
Pulse life[million pulses]
100
Features:
N/A