Rohm Breadcrumb

Rohm Productdetail

For Large-sized, High-speed Label Printers with The Heat-history-control : DC72 series - KD2002-DC72A

This thermal printhead consists of the heat element structure which enables high-speed printing and the durable protective coating, and the driver IC which a high current can be allowed is mounted on. Due to these features, superior reliability is ensured in industrial equipment. The unique heat-history-control is equipped on this head and enables very clear printing even at high 250mm/s (10ips) printing speed.

Part Number | KD2002-DC72A
Status | Active
Package |
Unit Quantity |
Minimum Package Quantity |
Packing Type |
RoHS | Yes

Specifications:

Print width[mm]

56.0

Resolutions[dpi]

203

Resistance variation[Ω]

550.0

Logic voltage[V]

4.75 to 5.25

Number of dot[dots]

448

Platen diameter(Max.)[mm]

20.0

Print speed[mm/s]

250

Supply voltage[V]

24

Connector type

Cable

Heat sink

Yes

Abrasion life[km]

150

Pulse life[million pulses]

100

Features:

N/A