Rohm Breadcrumb

Rohm Productdetail

3 Terminals DC/DC Regulator - BP5293-33

The BP5293-33 series is one packaged 3terminals Buck type DC/DC Converter built-in all parts of DC/DC converter. High efficiency compared with 3 terminals regulator, and not necessary to heat sink. It’s able to rearrange without redesign PCB, because of pin compatible. The built in input/output capacitors and coil is contribute to compact design. Supplied DC7V~26V output fixed voltage which is 3.3V, 5.0V, 12.0V line up. The output max current is 1A. High efficiency at light load with a SLLM™. It is most suitable for use in the equipment to reduce the standby power is required.

Part Number | BP5293-33
Status | Active
Package | SIP3
Unit Quantity | 240
Minimum Package Quantity | 240
Packing Type | Tray
RoHS | Yes

Specifications:

Vin[V]

7 to 26

Vout(Typ.)[V]

3.3

Iout(Max.)[mA]

1000

Characteristics

VoutAccuracy ±3.0% Stby terminal is None

Dimensions [mm]

17.0x17.8x7.2

Features:

  • 1ch Buck DC/DC Converter
  • SLLM™ control(Simple Light Load Mode)
  • Efficiency=70%(@IOUT=2mA)
  • Over current protection
  • Under voltage lockout protection
  • Soft start
  • Not need to externals parts
  • Small Package