Rohm Breadcrumb

Rohm Productdetail

Step-down DC/DC Converters (Non-isolated) - BP5220A

Self-excitation type DC/DC converters consisting of switching devices,rectifier devices and inductors. Only needed external devices are electrolytic capacitors in input/output line.Compact uplight SIP-9 package requiring no heat-sink.

Part Number | BP5220A
Status | Active
Package | SIP9
Unit Quantity | 150
Minimum Package Quantity |
Packing Type | Tray
RoHS | Yes

Specifications:

Vin[V]

8 to 38

Vout(Typ.)[V]

5

Iout(Max.)[mA]

1000

Dimensions [mm]

28.0x19.5x12.0

Features:

・Wide input voltage range
・High conversion efficiency
・Output ON/OFF pin built-in
・Output voltage setting pin built-in
・Heatsink-free small package