Obsolete
BP5122
Negative DC/DC Converters (Non-isolated)
BP5122
Obsolete
BP5122
Negative DC/DC Converters (Non-isolated)
Production has already been terminated. Not available for sales.
Product Detail
Specifications:
Vin[V]
8 to 20
Vout(Typ.)[V]
-12
Iout(Max.)[mA]
100
Dimensions [mm]
26.7x19.5x12.7
Features:
・Wide input voltage range・High conversion efficiency
・Output ON/OFF pin built-in
・Heatsink-free small package