Obsolete
BP5510-24
Isolated DC/DC Converter
BP5510-24
Obsolete
BP5510-24
Isolated DC/DC Converter
Production has already been terminated. Not available for sales.
Product Detail
Specifications:
Vin[V]
10.8 to 13.2
Vout(Typ.)[V]
24
Iout(Max.)[mA]
200
Characteristics
Isolation AC500V
Dimensions [mm]
32.6x24.2x13.6
Features:
- 12V input, 24V/200mA output
- Isolated design
- Isolation voltage resistance: 500Vrms
- Dimensions: 32.6 x 24.2 x 13.6mm