Obsolete
BP5048
Non-isolated AC/DC Converter
BP5048
Obsolete
BP5048
Non-isolated AC/DC Converter
Production has already been terminated. Not available for sales.
Product Detail
Specifications:
Vin[V]
249 to 358 (176 to 253V in AC conversion)
Vout(Typ.)[V]
12
Iout(Max.)[mA]
300
Dimensions [mm]
34.5x19.1x9.2
Features:
・Use of these devices realizes small and light power supply circuits without transformer・High conversion efficiency and low stand-by current consumption due to switching power supplies
・Output:12V300mA
・Dimensions : 35x22x9.2mm