Obsolete
BP5047B15
Non-isolated AC/DC Converter
BP5047B15
Obsolete
BP5047B15
Non-isolated AC/DC Converter
Production has already been terminated. Not available for sales.
Product Detail
Specifications:
Vin[V]
240 to 430 (170 to 304V in AC conversion)
Vout(Typ.)[V]
15.2
Iout(Max.)[mA]
150
Dimensions [mm]
32.5x19.1x10.1
Features:
・Use of devices realizes small and light power supply circuits without transformer・High conversion efficiency and low stand-by current consumption due to switching power supplies
・Output 15V/150mA
・Dimensions:32.5x19.1x10.1mm