Rohm Breadcrumb

Rohm Productdetail

Non-isolated AC/DC Converter - BP5047A24

These are AC/DC converters for obtaining DC output from commercial power supplies without transformer. They realize simple switching power supplies with few external devices, suitable for driving micro-computers, LEDs and triacs.

Part Number | BP5047A24
Status | Active
Package | SIP12
Unit Quantity | 100
Minimum Package Quantity |
Packing Type | Tray
RoHS | Yes

Specifications:

Vin[V]

240 to 358 (176 to 253V in AC conversion)

Vout(Typ.)[V]

24

Iout(Max.)[mA]

150

Dimensions [mm]

34.5x19.1x9.2

Features:

・Use of these devices realizes small and light power supply circuits without transformer
・High conversion efficiency and low stand-by current consumption due to switching power supplies
・Output 15V800mA
・Dimensions : 34.5x19.1x9.2mm