Rohm Breadcrumb

Rohm Productdetail

Non-isolated AC/DC Converter - BP5045A5

These are AC/DC converters for obtaining DC output from commercial power supplies without transformer. They realize simple switching power supplies with few external devices, suitable for driving micro-computers, LEDs and triacs.

Part Number | BP5045A5
Status | Active
Package | SIP10
Unit Quantity | 150
Minimum Package Quantity |
Packing Type | Tray
RoHS | Yes

Specifications:

Vin[V]

-113 to -390 (80 to 276V in AC conversion)

Vout(Typ.)[V]

-5

Iout(Max.)[mA]

200

Dimensions [mm]

28.2x17.9x10.1

Features:

・Use of these devices realizes small and light power supply circuits without transformer
・High conversion efficiency and low stand-by current consumption due to switching power supplies
・Output:-5V200mA
・Dimensions : 28.2x17.9x10.1mm