Obsolete
BP5039-15
Non-isolated AC/DC Converter
BP5039-15
Obsolete
BP5039-15
Non-isolated AC/DC Converter
Production has already been terminated. Not available for sales.
Product Detail
Specifications:
Vin[V]
113 to 170 (80 to 120V in AC conversion)
Vout(Typ.)[V]
15
Iout(Max.)[mA]
200
Dimensions [mm]
35.0x19.5x9.1
Features:
・Use of these devices realizes small and light power supply circuits without transformer・High conversion efficiency and low stand-by current consumption due to switching power supplies
・Output:15V200mA
・Dimensions : 35x19.5x9.1mm