Non-isolated AC/DC Converter - BP5034D15

These are AC/DC converters for obtaining DC output from commercial power supplies without transformer. They realize simple switching power supplies with few external devices, suitable for driving micro-computers, LEDs and triacs.

Part Number | BP5034D15
Status | Active
Package | SIP10
Unit Quantity | 100
Minimum Package Quantity |
Packing Type | Tray
RoHS | Yes

Specifications:

Vin[V]

113 to 195 (80 to 138V in AC conversion)

Vout(Typ.)[V]

15

Iout(Max.)[mA]

80

Dimensions [mm]

28.2x15.7x10.0

Features:

・Use of these devices realizes small and light power supply circuits without transformer
・High conversion efficiency and low stand-by current consumption due to switching power supplies
・Output:15V80mA
・Dimensions : 28.2x15.7x10mm