Obsolete BP5033-12
Non-isolated AC/DC Converter

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BP5033-12
Status | Obsolete
Package | SIP10
Unit Quantity | 150
Minimum Package Quantity |
Packing Type | Tray
RoHS | Yes

Specifications:

Vin[V]

113 to 170 (80 to 120V in AC conversion)

Vout(Typ.)[V]

12

Iout(Max.)[mA]

100

Dimensions [mm]

28.2x15.5x10.5

Find Similar

Features:

・Use of these devices realizes small and light power supply circuits without transformer
・High conversion efficiency and low stand-by current consumption due to switching power supplies
・Output:12V100mA
・Dimensions : 28.2x15.5x10.5mm
X

Most Viewed