Rohm Breadcrumb

Rohm Productdetail

Isolated AC/DC Converter - BP5725

These are AC/DC converters for obtaining DC output from commercial power supplies without transformer. They realize simple switching power supplies with few external devices, suitable for driving micro-computers and LEDs .

Part Number | BP5725
Status | Active
Package | SIP7
Unit Quantity | 150
Minimum Package Quantity |
Packing Type | Tray
RoHS | Yes

Specifications:

Vin[V]

119 to 405 (85 to 286V in AC conversion)

Output Power (Max.)[W]

6

Switching Method

PWM(Light load compatible)

Dimensions [mm]

22.5x24.0x7.8

Features:

・High conversion efficiency and low stand-by current because of switching power supplies
・Wide input voltage range (85to 286V in AC conversion)
・Output power 6W
・Dimensions 22.5x24x7.8mm