Isolated AC/DC Converter - BP5710-1

These are AC/DC converters for obtaining DC output from commercial power supplies without transformer. They realize simple switching power supplies with few external devices, suitable for driving micro-computers and LEDs .

Part Number | BP5710-1
Status | Active
Package | SIP11
Unit Quantity | 96
Minimum Package Quantity |
Packing Type | Tray
RoHS | Yes

Specifications:

Vin[V]

120 to 162 (85 to 115V in AC conversion)

Vout(Typ.)[V]

12

Iout(Max.)[mA]

350

Dimensions [mm]

35.0x24.0x14.9

Features:

・High conversion efficiency and low stand-by current because of switching power supplies
・Wide input voltage range (85 to 115V in AC conversion)
・Output 12V/350mA
・Dimensions 35x24x14.9mm