Wireless Power Receiver IC - BD57015GWL

BD57015GWL is a stand-alone wireless power receiver IC. The device integrates a fully synchronous rectifier circuit with low-impedance FETs, Qi compliant and PMA compliant packet controller, adjustable regulated voltage output, and an open-drain output terminal to communicate with the power transmitter using amplitude modulation. BD57015GWL is targeted at mobile applications implementing wireless charging compliant to Qi Medium Power standard and the PMA standard.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | BD57015GWL-E2
Status | Active
Package | UCSP50L4C
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Comment

Version 1.2 and AirFuel Inductive

Output Power [W]

15

Output Voltage (Max.)[V]

20.0

Output Voltage (Min.)[V]

5.0

Output Voltage (Max.)[V]

12.0

Maximum Input/Output Current (Max.)[A]

1.5

AC Input Frequency [kHz]

100 to 480

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Features:

  • Low Impedance FET rectifier
  • High efficiency fully synchronous rectifier
  • Maximum Input Voltage of 20V
  • Supports Qi standard ver1.2, PMA standard SR1
  • Automatic Detection of Qi / PMA, or selection by external pin
  • Open-Drain output terminal for modulation
  • TX-RX coil Position Gap alarm