ROHM Product Detail

BD52W01G-C
Nano Energy™, Free Time Delay Setting Dual Output Window Voltage Detector (Reset) IC for Automotive

ROHM's free time delay setting window voltage detector ICs are highly accurate, with low current consumption feature that uses CMOS process. Delay time setting can be control by an external capacitor. It has dual N-channel open drain output. The time delay has ±50% accuracy for the entire operating temperature range of -40℃ to +125℃.

Product Detail

 
Part Number | BD52W01G-CTR
Status | Recommended
Package | SSOP6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Over Voltage Detection Voltage [V] (typ.)

1.32

Under Voltage Detection Voltage [V] (typ.)

1.08

VDET Precision [%]

±5

Reset Active Voltage Range [V]

1.6 to 6

Output Types

Open drain

Reset Delay Timer

Adjustable Delay

Reset Active State

Low

Manual Reset

No

Window Type

Yes

Watchdog Timer

No

Auto Motive

Yes

Circuit Current (OFF) [µA]

0.3(VDET=1.08V,1.32V)

L Output Current (HighVol) [mA]

2

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package

SSOP6

Reference Code

SOT23-6

Package Size

2.9x2.8 (t=1.25)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Nano Energy™
  • AEC-Q100 Qualified (Grade 1)
  • Functional Safety Supportive Automotive Products
  • Under and Over Voltage Monitor
  • Free Time Delay Setting
  • Nch Open Drain Output
  • Very Small, Lightweight and Thin Package
  • SSOP6 Package is Similar to SOT-23-6 (JEDEC)

Videos & Catalogs

 
Loading...
X

Most Viewed