Rohm Breadcrumb

Rohm Productdetail

Standard Voltage Detectors - BD49L25G

ROHM’s BD48xxx and BD49xxx series are highlyaccurate, low-current Voltage Detector IC series. Thefamily includes BD48xxx devices with N-channel opendrain output and BD49xxx devices with CMOS output.
The devices are available for specific detection voltagesranging from 2.3V to 6.0V in increments of 0.1V.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD49L25G-TL
Status | Active
Package | SSOP3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Voltage Detection[V]

2.5

VDET Precision [%]

±1

Reset Active Voltage Range [V]

0.95 to 10

Output Types

CMOS

Reset Delay Timer

No

Reset Active State

Low

Manual Reset

No

Watchdog Timer

No

Auto Motive

No

Circuit Current (ON) [µA]

0.60(Vs=4.8V)

Circuit Current (OFF) [µA]

0.85(Vs=4.8V)

Hysteresis Voltage [V]

Vs x 0.05

"L" Output Current (LowVol) [mA]

1

"L" Output Current (HighVol) [mA]

4

Comment

3pin GND (PIN rotated)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Features:

・ High accuracy detection
・ Ultra-low current consumption
・ Two output types (Nch open drain and CMOS output)
・ Wide Operating temperature range
・ Very small and low height package
・ Package SSOP5 is similar to SOT-23-5 (JEDEC)
・ Package SSOP3 is similar to SOT-23-3 (JEDEC)