BD71L4LHFV-1
4.05V, High Accuracy Over Voltage Detector IC

ROHM's BD71G4LHFV-1 is highly accurate and low current Over Voltage Detector IC. It is an N-Channel Open-Drain output type with detection voltage of 4.05V and hysteresis voltage of 30mV. It is most suitable for monitoring the charge of a lithium-ion battery. BD71G4LHFV-1 is small package Over Voltage Detector IC.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD71L4LHFV-1GTR
Status | Recommended
Package | HVSOF5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Over Voltage Detection Voltage [V] (typ.)

4.05

VDET Precision [%]

±0.8

Reset Active Voltage Range [V]

1.2 to 6

Output Types

Open drain

Reset Delay Timer

No

Reset Active State

Low

Manual Reset

No

Watchdog Timer

No

SENSE Pin

No

Auto Motive

No

Circuit Current (ON) [µA]

0.6

Circuit Current (OFF) [µA]

0.7

Hysteresis Voltage [V]

0.03

L Output Current (LowVol) [mA]

4

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size

1.6x1.6 (t=0.6)

Find Similar

Features:

·High Accuracy Detection Voltage
·Low Current Consumption
·N-Channel Open Drain Output
·Wide Operating Temperature Range
·Very Small and Low Height Package
X

Most Viewed