BD71L4LG-1
4.05V, High Accuracy Over Voltage Detector IC
BD71L4LG-1
BD71L4LG-1
4.05V, High Accuracy Over Voltage Detector IC
ROHM's BD71G4LG-1 is highly accurate and low current Over Voltage Detector IC. It is an N-Channel Open-Drain output type with detection voltage of 4.05V and hysteresis voltage of 30mV. It is most suitable for monitoring the charge of a lithium-ion battery.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD71L4LG-1GTR
Status |
Recommended
Package |
SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Over Voltage Detection Voltage [V] (typ.)
4.05
VDET Precision [%]
±0.8
Reset Active Voltage Range [V]
1.2 to 6
Output Types
Open drain
Reset Delay Timer
No
Reset Active State
Low
Manual Reset
No
Watchdog Timer
No
SENSE Pin
No
Auto Motive
No
Circuit Current (ON) [µA]
0.6
Circuit Current (OFF) [µA]
0.7
Hysteresis Voltage [V]
0.03
L Output Current (LowVol) [mA]
4
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size
2.9x2.8 (t=1.25)
Features:
・High Accuracy Detection Voltage・Low Current Consumption
・N-Channel Open Drain Output
・Wide Operating Temperature Range
・Very Small and Low Height Package
・Package SSOP5 is similar to SOT-23-5 (JEDEC)