Rohm Breadcrumb

Rohm Productdetail

Voltage Detector with Fixed Delay Time - BD46431G

ROHM's BD45xxxG and BD46xxxG series of reset ICs utilize CMOS processes for low current consumption and high accuracy. The built-in counter timer delay circuit eliminates the need to set the delay time via external capacitor. The extensive lineup includes both Nch Open Drain and CMOS output types in a wide range of detection voltages (from 2.3V to 4.8V, in 0.1V steps), enabling selection of the ideal solution based on customer requirements. A total of 156 models are offered, classified by delay time. In addition, the entire series is of course both lead-free and RoHS-compliant.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD46431G-TR
Status | Active
Package | SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Voltage Detection[V]

4.3

VDET Precision [%]

±1

Reset Active Voltage Range [V]

0.95 to 10

Output Types

CMOS

Reset Delay Timer

Fixed Delay (100msec)

Reset Active State

Low

Manual Reset

Yes

Watchdog Timer

No

Auto Motive

No

Circuit Current (ON) [µA]

0.80(VDET=4.8V)

Circuit Current (OFF) [µA]

0.85(VDET=4.8V)

Hysteresis Voltage [V]

VDET x 0.05

"L" Output Current (LowVol) [mA]

1.2

"L" Output Current (HighVol) [mA]

5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Features:

・Broad lineup available in different detection voltages : 2.3V to 4.8V (0.1V increments)
・High detection voltage accuracy : ±1%
・Ultra-low current consumption : 0.85uA typ. (OFF circuit current)