Obsolete BD53E40G-M
4.0V, CMOS Output Type, Adjustable Delay Voltage Detector for Automotive

Production has already been terminated. Not available for sales.

Product Detail

 

Replacement Product For BD53E40G-M

Part Number
BD53E40G-M
BD53E40G-M
BD5340G-2C
BD5340G-2C
Ordering Part Number BD53E40G-MTR BD5340G-2CGTR
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Obsolete Recommended
Package SSOP5 SSOP5
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Under Voltage Detection Voltage [V] (typ.) 4.0 4.0
VDET Precision [%] ±1 ±3
Reset Active Voltage Range [V] 0.95 to 10 0.8
Output Types CMOS CMOS
Reset Delay Timer Adjustable Delay Adjustable Delay
Reset Active State Low Low
Manual Reset No No
Watchdog Timer No No
Auto Motive Yes Yes
Circuit Current (ON) [µA] 0.85(VDET=4.8V) 0.23
Circuit Current (OFF) [µA] 0.85(VDET=4.8V) 0.27
Hysteresis Voltage [V] VDET x 0.05 VDET x 0.05
L Output Current (LowVol) [mA] 1.2 1
L Output Current (HighVol) [mA] 5 2
Delay Circuit Resistance [MO] 9.0 -
Additional Feature Cu wire bonding. -
Temperature (Min.)[°C] -40 -40
Temperature (Max.)[°C] 105 125
Package Size [mm] 2.9x2.8 (t=1.25) 2.9x2.8 (t=1.25)
Common Standard AEC-Q100 (Automotive Grade) AEC-Q100 (Automotive Grade)
X

Most Viewed