BD93291EFJ
Dual Synchronous Buck Converter

The BD93291EFJ is a dual synchronous buck converter. It integrates wide input voltage range (8.0V to 26V) synchronous buck converter and low input voltage (Vout1 : 5.0V) synchronous buck converter. The IC also incorporates a new technology called H3RegTM, a Rohm proprietary control method which facilitates ultra-high transient response against changes in load. SLLM (Simple Light Load Mode) technology is also integrated to improve efficiency when powering lighter loads. For protection and ease of use, the IC also incorporates soft start. Space-saving and high efficient switching regulator can be achieved due to built-in N-MOSFET power transistor in HTSOP-J8 package.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD93291EFJ-E2
Status | Active
Package | HTSOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

ch

2

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

8

Vin1(Max.)[V]

26

Vout1(Min.)[V]

4.925

Vout1(Max.)[V]

5.075

Iout1(Max.)[A]

1.7

Vin2(Min.)[V]

5

Vin2(Max.)[V]

5

Vout2(Min.)[V]

0.8

Vout2(Max.)[V]

4

Iout2(Max.)[A]

0.5

SW frequency(Max.)[MHz]

2.5

Light Load mode

Yes

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.9x6 (t=1)

Find Similar

Features:

・ Dual Synchronous Buck Converter in small package.
・ standby mode ( Istandby = 0uA )
・ High Voltage Synchronous Buck Converter(Vout1)
- Wide input range(8.0V to 26V) *absolute voltage 30V
- H3RegTM DC/DC Converter Controller included
- Output Current 1.7A *1
- FET on resistance High-side 0.175Ω/Low-side 0.175Ω
- Internal soft-start function
- Switching Frequency 300 to 600kHz
(*According to input/output conditions)
- Fixed output voltage (5.0V ± 1.5%; Normal Mode)
・ Low Voltage Synchronous Buck Converter(Vout2)
- Input voltage range 5.0V(VOUT1)
- H3RegTM DC/DC Converter Controller included
- Output Current 0.5A *1
- FET on resistance High-side 0.25Ω/Low-side 0.25Ω
- Internal soft-start function
- Switching Frequency 1.5M to 2.5MHz
(*According to input/output conditions)
- Feedback voltage (0.8V ± 1.5%; Normal Mode)
・ Protection Circuits
Under Voltage Lockout Protection
Thermal Shutdown
Over Current Protection
・ HTSOP-J8 Package with Exposed thermal PAD.
X

Most Viewed