BD9S012NUX-C - Tools (Under Development)

BD9S012NUX-C is a synchronous buck DC/DC Converter with built-in low on-resistance power MOSFETs. It is capable of providing current up to 600mA. Small inductor is applicable due to high switching frequency of 2.2MHz. It is a current mode control DC/DC Converter and features high-speed transient response. It has an integrated feedback resistor that sets the output voltage to 1.1V and a built-in phase compensation circuit. Applications can be created with a few external components.

2D/3D/CAD

BD9S012NUX-C Footprint / Symbol
 
PCB footprint / symbol library data (".bxl" file) that supports Schematic Symbol and PCB Footprint Pattern
VSON008X2020 Footprint / Symbol
 
PCB footprint / symbol library data (".bxl" file) that supports Schematic Symbol and PCB Footprint Pattern
VSON008X2020 3D STEP Data