BD9P233MUF-C
Nano Pulse Control™, 3.0V to 36V Input, 2.0A Integrated FET Single Synchronous Quiescent Operating Current Buck DC/DC Converter for Automotive
BD9P233MUF-C
BD9P233MUF-C
Nano Pulse Control™, 3.0V to 36V Input, 2.0A Integrated FET Single Synchronous Quiescent Operating Current Buck DC/DC Converter for Automotive
BD9P233MUF-C is an ultra-low IQ Buck converter for 3.3V output. The LLM (Light Load Mode) control ensures an ultra-low quiescent current and high efficiency at light load situation as well as at high load situations while maintaining a regulated output voltage.
Product Detail
Part Number | BD9P233MUF-CE2
Status |
Active
Package |
VQFN32FAV050
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Functional Safety:
Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.
Specifications:
ch
1
Integrated FET / Controller
Integrated FET
Topology
Buck
Synchronous / Nonsynchronous
Synchronous
Vin1(Min.)[V]
3
Vin1(Max.)[V]
36
Vout1(Min.)[V]
3.3
Vout1(Max.)[V]
3.3
Iout1(Max.)[A]
2
SW frequency(Max.)[MHz]
2.4
Light Load mode
Yes
EN
Yes
PGOOD
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
5x5 (t=1)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- Nano Pulse Control™
- AEC-Q100 Qualified (Grade 1)
- Low Dropout: 100% ON Duty Cycle
- Light Load Mode (LLM)
- Spread Spectrum Function
- Adjustable Frequency
- Synchronization by External Clock
- Thermal Shutdown Protection
- Input Under Voltage Lockout Protection
- Over Current Protection
- Output Over Voltage Protection
- Power Good Output