BD9B304QWZ
2.7V to 5.5V Input, 3.0A Integrated MOSFET Single Synchronous Buck DC/DC Converter

BD9B304QWZ is a synchronous buck switching regulator with built-in low on-resistance power MOSFETs. This IC, which is capable of providing current up to 3A, features fast transient response by employing constant on-time control system. It offers high oscillating frequency at low inductance. With its original constant on-time control method which operates low consumption at light load, this product is ideal for equipment and devices that demand minimal standby power consumption.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD9B304QWZ-E2
Status | Recommended
Package | UMMP008AZ020
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

2.7

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

0.8

Vout1(Max.)[V]

4.4

Iout1(Max.)[A]

3

SW frequency(Max.)[MHz]

2

Light Load mode

Yes

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2x2 (t=0.4)

Find Similar

Features:

  • Single Synchronous Buck DC/DC Converter
  • Constant On-time Control Suitable to Deep-SLLM
  • Over Current Protection
  • Short Circuit Protection
  • Thermal Shutdown Protection
  • Under Voltage Lockout Protection
  • UMMP008AZ020 Package (Backside Heat Dissipation)

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD9B304QWZ-EVK-001
    • This EVK was developed for ROHM’s synchronous buck DC/DC converter BD9B304QWZ. The BD9B304QWZ accepts a power supply input range of 2.7V to 5.5V, and generates an output voltage from 0.8V to 0.8 x VIN using external resistors. It has a built-in 40mΩ N-channel MOSFET for High side and Low Side that is operating frequency is 1.0MHz/2.0MHz selectable.

  • User Guide
X

Most Viewed