Rohm Breadcrumb

Rohm Productdetail

4.2-18V 2A 1ch Synchronous Buck converter - BD9328EFJ

The BD9328EFJ is a synchronous step-down switching regulator that integrates 2 low resistance N-channel MOSFETs. It achieves 2A continuous output current over a wide input supply range. Current mode operation provides fast transient response and easy phase compensation.
ROHM recommends BD9C301FJ for new design.
Please refer to Buck DC/DC Converter IC Replacement Guide for more information.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD9328EFJ-E2
Status | Active(Inquiry)
Package | HTSOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

ch

1

Integrated FET / Controller

Integrated FET

Buck / Boost / Buck-Boost / Inverting

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

4.2

Vin1(Max.)[V]

18.0

Vout1(Min.)[V]

0.9

Vout1(Max.)[V]

12.6

Iout1(Max.)[A]

2.0

SW frequency(Max.)[MHz]

0.38

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

・Wide operating INPUT Range 4.2V to 18.0V
・2A Output Current
・Hi-side / Lo-side FET ON-resistance; 0.15 / 0.13Ω Power Switch
・Low ESR Output Ceramic Capacitors are Available
・Low Standby Current during Shutdown Mode
・380 kHz Fixed Operating Frequency
・Feedback voltage 0.9V ±1.5% Accuracy at room temp.
    (±2.0% guaranteed for -25℃ to 85℃ temperature range)
・Protection Circuits
        Under Voltage Lockout Protection
        Thermal Shutdown
        Over Current Protection
・HTSOP-J8 Package with Exposed thermal PAD.