BD9120HFN
2.7-4.5V 0.8A 1ch Buck converter
BD9120HFN
BD9120HFN
2.7-4.5V 0.8A 1ch Buck converter
ROHM's high efficiency step-down switching regulator (BD91??) is a power supply designed to produce a low voltage including 1 volts from 5 / 3.3 volts power supply line. Offers high efficiency with our original pulse skip control technology and synchronous rectifier. Employs a current mode control system to provide faster transient response to sudden change in load.
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
ch
1
Integrated FET / Controller
Integrated FET
Topology
Buck
Synchronous / Nonsynchronous
Synchronous
Vin1(Min.)[V]
2.7
Vin1(Max.)[V]
4.5
Vout1(Min.)[V]
1
Vout1(Max.)[V]
1.5
Iout1(Max.)[A]
0.8
SW frequency(Max.)[MHz]
1
Light Load mode
Yes
EN
Yes
PGOOD
No
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
85
Package Size [mm]
2.9x3 (t=0.6)
Features:
・1ch Switching Regulator・Offers fast transient response with current mode PWM control system
・Offers highly efficiency for all load range with synchronous rectifier (Nch / Pch FET) and SLLM™ (Simple Light Load Mode)
・Incorporates soft-start function.
・Incorporates thermal protection and ULVO functions.
・Incorporates short-current protection circuit with time delay function
・Incorporates shutdown function. Icc=0μA (Typ.)