Rohm Breadcrumb

Rohm Productdetail

2.7-5.5V 2A 1ch Buck converter - BD89630EFJ

ROHM's high efficiency step-down switching regulator BD89630EFJ is a power supply designed to produce a low voltage including 1.0 volts from 5.5 / 3.3 volts power supply line. Offers high efficiency with synchronous rectifier. Employs a current mode control system to provide faster transient response to sudden change in load.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD89630EFJ-E2
Status | Active
Package | HTSOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

ch

1

Integrated FET / Controller

Integrated FET

Buck / Boost / Buck-Boost / Inverting

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

2.7

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

1.0

Vout1(Max.)[V]

2.5

Iout1(Max.)[A]

2.0

SW frequency(Max.)[MHz]

1.0

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Features:

・Output Voltage:Adjustable(1.0~2.5V)
・Output Current:2.0A
・High Efficiency and Fast Transient Response