BD9G341AEFJ-LB
1ch Buck Converter Integrated FET

This is the product guarantees long time support in Industrial market. The BD9G341AEFJ-LB is a buck switching regulator with integrated 150mΩ power MOSFET. Current mode architecture provides fast transient response and a simple phase compensation setup. The operating frequency is programmable from 50kHz to 750kHz. Additional protection features are included such as Over Current Protection, Thermal shutdown and Under voltage lockout. The under voltage lockout and hysteresis can be set by external resistor.

Product Detail

 
Part Number | BD9G341AEFJ-LBE2
Status | Recommended
Package | HTSOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

12

Vin1(Max.)[V]

76

Vout1(Min.)[V]

1

Vout1(Max.)[V]

76

Iout1(Max.)[A]

3

SW frequency(Max.)[MHz]

0.75

EN

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.9x6 (t=1)

Find Similar

Features:

  • Long Time Support Product for Industrial Applications
  • Wide input voltage range from 12V to 76V.
  • Integrated 80V/3.5A/150mΩ NchFET.
  • Current mode.
  • Variable frequency from 50kHz to 750kHz.
  • Accurate reference voltage. (1.0V±1.5%).
  • Precision EN threshold (±3%).
  • Soft-start function
  • 0µA Standby current
  • Over Current Protection (OCP),
    Under Voltage Lockout (UVLO),
    Thermal-Shutdown (TSD),
    Over Voltage Protection (OVP)
  • Thermally enhanced HTSOP-J8 package
X

Most Viewed