BD9326EFJ-LB
4.75V to 18V, 3A 1ch Buck Converter Integrated FET
BD9326EFJ-LB
BD9326EFJ-LB
4.75V to 18V, 3A 1ch Buck Converter Integrated FET
This is the product guarantees long life cycle in Industrial market. The BD9325FJ-LB, BD9326EFJ-LB and BD9329EFJ -LB are step-down regulators that integrate a low resistance high side N-channel MOSFET. It achieves 2A / 3A / 4A continuous output current over a wide input supply range. Current mode operation provides fast transient response and easy phase compensation.
Product Detail
Specifications:
ch
1
Integrated FET / Controller
Integrated FET
Topology
Buck
Synchronous / Nonsynchronous
Non-synchronous
Vin1(Min.)[V]
4.75
Vin1(Max.)[V]
18
Vout1(Min.)[V]
0.9
Vout1(Max.)[V]
14.4
Iout1(Max.)[A]
3
SW frequency(Max.)[MHz]
0.38
Light Load mode
No
EN
Yes
PGOOD
No
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
4.9x6 (t=1)
Features:
・Long Life Cycle ProductFor Industrial Applications.
・Low ESR Output Ceramic Capacitors are
Available
・Low Stanby Current during Shutdown Mode
・Feedback voltage
・ 0.9V ± 1.5%(Ta=25℃),
・ 0.9V ± 3.0%(Ta=-25℃ to 85℃)
・Protection circuit:
・ Under Voltage lockout protection circuit
・ Thermal shutdown circuit
・ Over Current protection circuit