BD9227F
6V To 20V, 1A 1ch PWM Buck Converter with an Integrated FET

The BD9227F is a 20V, 1A non-synchronous PWM duty control buck converter with an integrated internal high-side 20V Power MOSFET. Operating frequency is 1.0MHz fixed by inner circuit. Current mode control with internal slope compensation simplifies the external compensation calculation and reduces component count while allowing the use of ceramic output capacitors. Additional protection features are included such as Over Current Protection, Thermal Shutdown and Under Voltage Lockout. The under voltage lockout and hysteresis can be set by an external resistor. The BD9227F is available in SOP8.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD9227F-E2
Status | Recommended
Package | SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

6

Vin1(Max.)[V]

20

Vout1(Min.)[V]

1.512

Vout1(Max.)[V]

20

Iout1(Max.)[A]

1

SW frequency(Max.)[MHz]

1

Light Load mode

No

EN

No

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

5x6.2 (t=1.71)

Find Similar

Features:

  • Wide Operating Input Range 6V to 20V
  • 20V/200mΩ Internal Power MOSFET
  • 1.0MHz Fixed Operating Frequency
  • Current Mode
  • Over Current Hiccup Period Protection
  • Under Voltage Locked Out (UVLO), Over Voltage Protection (OVP), Thermal Shut Down (TSD)
  • Available in SOP8 Package.
X

Most Viewed