BU33DV5G
1.75V to 4.5V, 10mA 1ch Synchronous Boost DC/DC Converter

The BU33DV5G devices provide a power supply solution for products powered by either two-cell alkaline, NiCd or NiMH, or one-cell Li-ion or Li-polymer battery. Output currents can go as high as 10mA while using two alkaline, and discharge it down to 1.8 V. The boost converter is based on a fixed frequency, Pulse-width-modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. The maximum peak current in the boost switch is typically limited to a value of 10 mA. BU33DV5G output voltage is fixed by an internal resistor divider. The device is packaged in a 5-pin small SSOP5 package.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU33DV5G-GTR
Status | Active
Package | SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Boost

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

1.75

Vin1(Max.)[V]

4.5

Vout1(Min.)[V]

3.3

Vout1(Max.)[V]

3.3

Iout1(Max.)[A]

0.01

SW frequency(Max.)[MHz]

0.1

Light Load mode

No

EN

No

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.9x2.8 (t=1.25)

Find Similar

Features:

・ Synchronous Boost DC/DC Converter(PWM)
10mA @Vout=3.3V, Vin=1.8V
・ UVLO-detect Voltage:1.65V(Typ.)
・ UVLO-release Voltage:1.75V(Typ.)
・ Thermal Shutdown
X

Most Viewed