Rohm Breadcrumb

Rohm Productdetail

7.5-15V 2ch Synchronous Buck converter (controller) with Built-in Linear Regulator - BD9536FV

BD9536FV is a 2ch switching regulator controller that can generate low output voltages (0.7V to 5.5V) from a wide input voltage range (7.5V to 15V). High efficiency for the switching regulator can be achieved due to its internal N-MOSFET power transistor. The IC also incorporates a new technology called H3Reg™, a Rohm proprietary control method which facilitates ultra-high transient response against changes in load. For protection and ease of use, the IC also incorporates soft start, variable frequency, and short circuit protection with timer latch functions. This switching regulator is specially designed for DRAM and power supplies for graphics chips.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD9536FV-E2
Status | Active
Package | SSOP-B28
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

ch

2

Integrated FET / Controller

Controller

Buck / Boost / Buck-Boost / Inverting

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

7.5

Vin1(Max.)[V]

15.0

Vout1(Min.)[V]

0.7

Vout1(Max.)[V]

5.5

Vin2(Min.)[V]

7.5

Vin2(Max.)[V]

15.0

Vout2(Min.)[V]

0.7

Vout2(Max.)[V]

5.5

SW frequency(Max.)[MHz]

0.6

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

100

Features:

・2ch H3Reg™ DC/DC converter controller
・Thermal Shut Down (TSD), Under-Voltage Lock-Out (UVLO),
Adjustable Over Current Protection (OCP) : detected FET Ron,
Over Voltage Protection (OVP), Short Circuit Protection (SCP) built-in
・Soft start function to minimize rush current during startup
・Adjustable switching frequency (f = 200 kHz to 600 kHz)
・Built-in 5V power supply for FET driver
・Integrated bootstrap diode