BD90610EFJ-C
Input 3.5 V to 36 V Output 1.25A 1ch Step-Down Regulator

BD90610EFJ-C is a step-down switching regulator controllers with integrated POWER MOS FET and has the capability to withstand high input voltage, providing a free setting function of operating frequency with external resistor. This switching regulator controller features a wide input voltage range (3.5 V to 36 V) and operating temperature range (-40 °C to +125 °C). Furthermore, an external synchronization input pin enables synchronous operation with external clock.

We recommend BD90610UEFJ-C for your new development. It uses different production lines for the purpose of improving production efficiency. Electric characteristics noted in Datasheet does not differ between Production Line.

Product Detail

 
Part Number | BD90610EFJ-CE2
Status | Active
Package | HTSOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

3.5

Vin1(Max.)[V]

36

Vout1(Min.)[V]

0.8

Vout1(Max.)[V]

36

Iout1(Max.)[A]

1.25

SW frequency(Max.)[MHz]

0.6

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

4.9x6 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Integrated Pch POWER MOSFET
  • Low Dropout: 100% ON Duty Cycle
  • External Synchronization Function
  • Soft Start Function: 1.38ms (fsw = 500kHz)
  • Current Mode Control
  • Over Current Protection
  • Low Supply Voltage Error Prevention
  • Thermal Shut Down Protection
  • Short Circuit Protection
  • High power HRP7 package mounted
  • Compact and High power HTSOP-J8 package mounted
  • Load dump up to 42V.