BUS1DJC0GWZ
1ch Ultra Small High Side Load Switch

BUS1DJC0GWZ is low ON-Resistance high-side power switch P-channel MOSFETs. It comes in ultra-small package for portable digital applications. This switch IC operates on low input voltages ranging from 1.1V to 5.0V and exhibits a typical ON-resistance of 63mΩ at 3.3V. The turn ON time of the device can be controlled to avoid inrush current.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BUS1DJC0GWZ-E2
Status | Recommended
Package | UCSP30L1
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Voltage(Min.)[V]

1.1

Supply Voltage(Max.)[V]

5

Current consumption(Typ.)[µA]

0.35

ON Resistance [mΩ]

140

Channel Number [ch]

1

Control Input Logic

Active High

Output Current[A]

2

Over Current Detect [A]

1.5A(Vin=1.2V) 4.4A(Vin=1.8V)

Output Turn on Time [ms]

0.032

Discharge resistance[Ω]

80

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

0.8x0.8 (t=0.35)

Find Similar

Features:

・P-MOSFET high-side load switch
・Low input voltage
・Ultra low bias current
・Ultra low standby current
・Built-in discharge circuit
・Built-in soft start circuit
・Built-in short circuit protection
・Input logic : Active-High
・Ultra small package
・ESD protection
X

Most Viewed