Rohm Breadcrumb

Rohm Productdetail

Load Switch ICs for Portable Equipment - BD6524HFV

Power switch for memory card Slot (BD6524HFV) is a high side switch IC having one circuit of N-channel Power MOSFET.The switch realizes 200mO (Typ.) ON resistance.Operations from low input voltage (VIN ? 3.0V) can be made for use for various switch applications.The BD6524HFV is available in a space-saving HVSOF6 package.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD6524HFV-TR
Status | Active
Package | HVSOF6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Voltage(Min.)[V]

3.0

Supply Voltage(Max.)[V]

5.5

Current consumption(Typ.)[µA]

50.0

ON Resistance [mΩ]

200

Channel Number [ch]

1

Control Input Logic

Active High

Output Current[A]

0.5

Output Turn on Time [ms]

0.4

Discharge resistance[Ω]

200

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

75

Features:

・Low on resistance (200mΩ, Typ.) N-MOS switch built in
・Maximum output current : 500mA
・Soft start circuit
・Under voltage lockout (UVLO) circuit
・Reverse current flow blocking at switch off