Rohm Breadcrumb

Rohm Productdetail

2ch High Side Switch ICs for USB Devices and Memory Cards - BD2042AFJ

High side switch for USB is a high side switch having over current protection used in power supply line of universal serial bus (USB). Its switch unit has two channels of N-channel power MOSFET, and current of 500mA as USB standard can be flown to the respective channels. And, over current detection circuit, thermal shutdown circuit, under voltage lockout and soft start circuit are built in.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD2042AFJ-E2
Status | Active
Package | SOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Voltage(Min.)[V]

2.7

Supply Voltage(Max.)[V]

5.5

Current consumption(Typ.)[µA]

110.0

ON Resistance [mΩ]

100

Channel Number [ch]

2

Control Input Logic

Active Low

Over Current Detect [A]

0.7 to 1.8

Output Turn on Time [ms]

1.8

Thermal Shut Down

Recovery

Flag Output Delay at Over Current [ms]

1.3

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

・Dual N-MOS high side switch
・Continuous current load 0.5A
・Soft start circuit
・Over current detection
・Thermal shutdown
・Under voltage lockout
・Open drain error flag output
・Reverse-current protection when switch off